??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BAE LX-XO-PL018-L2-S4
HELP_VARIABLE
Company
Balluff
Description
Lights for vision systems and machines
Bill of material
BALLUFF BAE LX-XO-PL018-L2-S4
VERF
Availability
no more available
BC
Order code
BAE00KZ
TC
Product identifier
BAE LX-XO-PL018-L2-S4
PX
Product view
50221_00
TECH
Tech. Details
Tech. Details
ICON
W
Weight
0.122 Kg
TRAFFIC
Customs number
90132000
DESCRIPT
Description
Connection = Connector, M12x1-Male, 4-pin, Version = Laser Module, Dimension = Ø 20 x 108 mm, Operating voltage Ub = 5...30 VDC, Material = Brass nickel-plated Glass, Projection type = Line, Gauss, Opening angle min. = 10°, Light type = Laser red light, Wave length = 635 nm, Laser class per IEC 60825-1 = 1M, Ambient temperature = -10...50 °C, Approval/Conformity = CE, WEEE, IP rating = IP67
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.